BSR1002ASRU-0200-RSN-140-NNN-N with NEMA 14 Motor Linear Actuators

Part of our innovative miniature metric ball screw series, this assembly is engineered for seamless integration with NEMA 14 motors. The flange-style nut ensures easy installation, providing a compact and efficient solution for applications requiring precise linear motion.

Features:
  • Belongs to the miniature metric ball screw motor series.
  • Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
  • Designed for use with NEMA 14 motors.
  • Flange-style nut for straightforward assembly.
  • Supports up to 2.144 kN in static axial load.
  • Comes standard with no preload, with an option for preload.
  • Fixed and floating machined journal options.
  • Provided fully assembled, with unassembled versions available.
  • Customizable for specific operational needs.
$295.70
Details
Videos
Resources

Category Details

Precision rolled miniature ball screw assemblies from PBC Linear have a range of leads with small screw diameters for high precision linear motion.  

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead), with more options coming soon 
  • Preload option for higher rigidity and better positional accuracy 
  • Utilizes a multi-liner ball return system 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates  
  • Standard and special machined journals available (fixed or floating) 
  • Fixed and floating end blocks available
Range of Mechatronic Solutions from PBC Linear
Range of Mechatronic Solutions from PBC Linear

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Miniature Ball Screws Available
blogOpen Link