BSR08025SRU-0250-RSN-140-NNN-N with NEMA 14 Motor Linear Actuators
This assembly enhances our miniature metric ball screw motor series, designed for compact applications that require precise linear movements. Compatible with NEMA 14 motors and featuring a user-friendly flange-style nut, this model is ideal for advanced applications where space is at a premium and precision is crucial.
Features:- Part of the miniature metric ball screw series.
- Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.
- Suited for NEMA 14 motors.
- Easy-to-mount flange-style nut.
- Supports static axial loads up to 2.144 kN.
- Standard model includes no preload; preload option available.
- Available with standard and special machined journals.
- Fixed and floating end block options.
- Comes pre-assembled, with an option for unassembled format.
- Customizable to fit specific project needs.