BSR0801ASRU-0250-RSN-171-NNN-N with NEMA 17 Single Stack Motor Linear Actuators
A key component of our miniature metric ball screw series, this model provides efficient linear motion solutions, integrating seamlessly with NEMA 17 single stack motors. The flange-style nut enhances ease of use, ensuring high precision in compact applications.
Features:- Integral to the miniature metric ball screw motor series.
- Diameter: 8 mm; Lead: 1 mm; Length: 250 mm.
- Tailored for NEMA 17 single stack motor use.
- Installation-friendly flange-style nut.
- Static axial load capacity up to 2.144 kN.
- Standard setup includes no preload; option for preload to improve rigidity.
- Selection of standard and special machined journals.
- Available both assembled and unassembled.
- Custom design options to accommodate specific operational needs.