BSR0801ASRU-0150-RSN-171-NNN-N with NEMA 17 Single Stack Motor Linear Actuators
Optimized for space-sensitive applications, this high-performance linear actuator belongs to our innovative miniature metric ball screw series. Compatible with NEMA 17 single stack motors and equipped with a flange-style nut, it's perfect for precise movements in confined setups.
Features:- Part of the miniature metric ball screw collection.
- Diameter: 8 mm; Lead: 1 mm; Length: 150 mm.
- Designed for NEMA 17 single stack motors.
- Flange-style nut facilitates quick mounting and disassembly.
- Static axial load up to 2.144 kN.
- No preload standard; preload available for enhanced performance.
- Available with various machined journals and end supports.
- Assembled standardly, with unassembled options available.
- Offers customizable solutions to meet particular requirements.