BSR0801ASRU-0150-RSN-140-NNN-N with NEMA 14 Motor Linear Actuators
Designed for compact yet demanding applications, this assembly in our miniature metric ball screw series integrates seamlessly with NEMA 14 motors. The flange-style nut makes mounting simple, supporting high precision and efficiency in limited space environments.
Features:- Component of the miniature metric ball screw series.
- Diameter: 8 mm; Lead: 1 mm; Length: 150 mm.
- Optimized for use with NEMA 14 motors.
- Easy-to-install flange-style nut.
- Static axial load capacity of up to 2.144 kN.
- No preload as standard, with an option for increased rigidity.
- Standard and special machined journals available.
- Both fixed and floating end blocks offered.
- Comes assembled, with the option for unassembled delivery.
- Customization available upon request.