Linear Bearings - Thin Wall, Plain, Closed
The Simplicity Thin Wall Plain Linear Bearings offer the same construction and smooth operation as the standard Simplicity Linear Bearings, but in a more compact package. In this category, we present the Closed versions.
- Only available in metric sizes
- Desi... More About Linear Bearings - Thin Wall, Plain, Closed
The Simplicity Thin Wall Plain Linear Bearings offer the same construction and smooth operation as the standard Simplicity Linear Bearings, but in a more compact package. In this category, we present the Closed versions.
- Only available in metric sizes
- Designed for use with end-supported shafting
- Interchangeable with compact linear ball bearings and some bronze bushings
- ID sizes: 6 mm to 50 mm
- Static Load Capacities up to 92 kN (20,000 lbs)
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
Further Specifications
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard;
- Optional liners include Frelon® J & Frelon® W
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Maximum Speed: Up to 8 m/s (315 in/s)
- Shaft Lengths: Up to 12 feet
- Shell Material: Aluminum
- Self-Lubricating: Provides oil-free operation
- Vibration Damping: Ensures smooth and quiet operation
Recently Viewed Products
Exclusive section that stores the history of product views