![FMT (Metric) Closed Thin Wall Linear Plain Bearings](http://shop.pbclinear.com/cdn/shop/collections/fmt_thinwall_main.jpg?v=1699280064&width=500)
Closed Thin Wall Extended Wider Plain Bearing
The Open Thin Wall Linear Plain Bearing offers the same construction and smooth operation as the standard Linear Plain Bearing, but in a more compact package.
- Only available in metric sizes
- Designed for use with fully supported shafting
- Interchangeable with compact linear ball bearings and some bronze bushings
- Can operate in any orientation
- ID sizes: 6 mm to 50 mm
- Static Load Capacities up to 92 kN (20,000 lbs)
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
Recently Viewed Products
Exclusive section that stores the history of product views