PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails | Plain Linear Bearings - Self Lubricating

PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. <... More About PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails

Browse Categories

All Products

2711 products
Close filters
2711 products
Aluminum support rail Consult factory for custom lengths
45 mm base width Aluminum alloy body with Stainless Steel raceways Cut-to-length rail only Compatible with carriage part number RRS45
440 Stainless Steel shaft material Consult factory for custom lengths
Aluminum support rail with Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Alloy Steel shaft material Consult factory for custom lengths
Aluminum support rail with Alloy Steel shaft material Consult factory for custom lengths
Aluminum support rail with Ceramic Coated Aluminum - Integrated Design shaft material Consult factory for custom lengths
Aluminum support rail with Alloy Steel shaft material Consult factory for custom lengths
Standard square bearing, Extended Length of 6 Soft Shafting liner material Adjustable plugs on two sides
440 Stainless Steel shaft material Consult factory for custom lengths
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Square Flanged Linear Ball Bearing JPKC25G 25mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
80 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
Steel rail Cut-to-length rail only Compatible with carriage part number CR20, CR30, CR45 45 mm rail width
34 mm in base width Compatible with carriage part number RRL34C Cut-to-length rail only Aluminum alloy body with Stainless Steel raceways
40 mm base width Running clearance ≤ 0.5 mm Standard cut-to-length rail and carriage assembly
020 mm base width Standard cut-to-length rail and carriage assembly Precision Series: 0.025-0.051 mm running clearance
Alloy Steel shaft material Consult factory for custom lengths
440 Stainless Steel shaft material Consult factory for custom lengths

All Products

2711 products

PBC Linear is a US-based manufacturer and online supplier of linear bearings, shafts, actuators, lead screws, slides, patented linear guide systems, rails and 3D printer parts. We can deliver products overnight from our sprawling factory complex in Roscoe, Illinois, 90 miles west of Chicago. 

The company's journey started in 1983 with groundbreaking self lubricating bearing liner technology that addressed the widespread issue of failing linear ball bearings. Four decades later, that innovative bearing design has evolved into a diverse range of creative products and services focused on linear motion technologies.

The manufacturing process is driven by a diverse team of engineers from various disciplines, including aerospace, medical, and commercial sectors. Their "Design on a Diet" philosophy focuses on streamlining product design and reducing cycle times via tools like SolidWorks® and Finite Element Analysis (FEA). The design process begins with downloadable CAD materials and customer specifications, leading to rapid prototyping using a Flow waterjet machine. Rigorous simulations and performance tests ensure that prototypes meet high standards for temperature, load, speed, and stress, resulting in cost-effective solutions for linear motion applications.

PBC Linear operates a 150,000 square-foot manufacturing facility that provides a wide range of linear motion technologies to a global customer base. The newest state-of-the-art factory building includes over 66,000 square feet of optimized manufacturing space. Innovation is central to PBC Linear, with more than 15 pending patents for products designed to reduce components and improve performance, including the SIMO® process for precise aluminum extrusion. The company supports a 24/7 automated production schedule, featuring advanced CNC machining centers that reduce lead times and costs. Additionally, PBC Linear emphasizes rigorous quality control.