Large Format 3D Printer Parts: Extruders, Nozzles, Thermistors

3D Printer Part Supplies - Extruders

PBC Linear® is an Extruder supplier to the 3D printer industry along with some other hot air assembly spare parts such as nozzles but not filaments. Here you can buy robust extruders capable of handling various filament sizes and delivering unmatched speed. 

More About 3D Printer Part Supplies - Extruders

3D Printer Part Supplies - Extruders

24 products
Close filters
24 products
The HFA (High Flow Adapter) Extruder's Hotend assembly is an essential 3D printer spare part designed to enhance printing performance. This assembly includes a heater, which generates the heat necessary to melt the filament; a thermistor, which accurately measures and monitors the temperature to ensure optimal melting; a heat-block that..
$445.29
The HFA (High Flow Air Cooled) 3D printer extruder has the industry's highest performance and highest speed. It features quick-swap dual extruder head capability and independent control for speed and extruded material amounts. Maximum output with high reliability Gear reduction transmission that prevents filament stripping and slipping Print resolution is..
$1,659.97
3D Printer HFA (High Flow Adapter) Extruder System with a 1.20mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. Ideal for additive manufacturing, this extruder enhances..
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 0.60mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. Ideal for additive manufacturing, this extruder enhances..
$31.81
The High Flow Extruder HFE 300 for 3D Printers offers four times the volumetric throughput compared volcano extruder, and offer customers the flexibility to change extruders depending on their application and purpose. Quadruple the volumetric throughput of 3DP’s previous generation of extruders to 70 mm3/s (15.38 in3/hr) Produce maximum output..
$5,161.97
3D Printer Spare Part PLA 75 mm Blower Fan for 100, 200, 300, and 400 Series WorkBench Printers
$44.54
The Volcano hotend assembly is an essential 3D printer spare part designed to enhance printing performance. This assembly includes a heater, which generates the heat necessary to melt the filament; a thermistor, which accurately measures and monitors the temperature to ensure optimal melting; a heat-block that helps maintain stable temperatures..
$445.29
3D Printer Spare Part 1.0 m x 1.0 m Glass Bed:  Fits the following machines: 3DP1000 Classic Workbench Workseries 100, 200 and 300  *Due to the size of this item, UPS Ground shipping is unavailable.  Contact our office for a LTL freight quote.
$954.19
3D printers use an Optical Filament Sensor, a non-intrusive device designed to monitor hot filaments. It employs light to detect the presence or condition of the filament, sensing changes in light transmission due to breakage or degradation. Known for its high sensitivity, this sensor ensures reliable monitoring for optimal performance..
$69.97
3D Printer Spare Part Carriage Mount Dial Indicator Assembly which is a precision measurement tool designed to evaluate the alignment or position of a component. It  includes a dial indicator attached to a carriage that can move along a track or rail. This setup enables precise measurement of small distances,..
$254.25
3D Printer Spare Part HFE 300 Extruder Sizes from 1.00 mm to 2.40 mm Nozzle, Hardened Steel Optional
$50.00
3D Printer HFA (High Flow Adapter) Extruder System with a 2.50mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. 
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 2.0mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. 
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 1.80mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. 
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 1.60mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. 
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 1.40mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. 
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 1mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. Ideal for additive manufacturing, this extruder enhances..
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 0.80mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. Ideal for additive manufacturing, this extruder enhances..
$31.81
3D Printer HFA (High Flow Adapter) Extruder System with a 0.40mm nozzle. Designed to facilitate high flow rates of filament. The nozzle allows for the extrusion of materials at a larger diameter, enabling faster printing speeds and increased material deposition in less time. Ideal for additive manufacturing, this extruder enhances..
$31.81
V6 extruder of 0.60 nozzle size enhances the efficiency of 3D printers, allowing for good flow rates and larger prints. This all-metal hotend assembly is designed to maintain quality while speeding up production, making it a great option for many 3D printing projects.
$19.09
24 products

3D Printer Part Supplies - Extruders

24 products

PBC Linear® is an Extruder supplier to the 3D printer industry along with some other hot air assembly spare parts such as nozzles but not filaments. Here you can buy robust extruders capable of handling various filament sizes and delivering unmatched speed. 

What is an extruder?

A 3D printer extruder is an exchangeable part of a 3D printer that is responsible for feeding and melting the printing material, usually thermoplastic filament, to create three-dimensional objects layer by layer. 

  • Key Functions of a 3D Printer Extruder

    Material Feeding: The extruder pulls filament from a spool and feeds it into the hot end of the printer.

    Heating: The hot end heats the filament to its melting point, allowing it to be extruded through a nozzle.

    Extrusion: As the melted filament is pushed through the nozzle, it is deposited onto the print bed in precise paths, forming the desired shape.

    Control of Flow: The extruder regulates the flow rate of the filament, which is essential for achieving consistent layer thickness and print quality.

PBC Linear®'s sister company, 3DPlatform®, produces extruders that consist mainly of the HFE (High Flow Extruder) product line. These extruders work at a speed (throughput) from 2 times the baseline speed of a Volcano® brand extruder, to up to 16 times the speed (throughput). You can also buy a special air cooled extruder product called HFA (High Flow Air-Cooled).

Best Place to Buy Extruder Nozzles

In this online store, you can buy the following 3D printer nozzles:

  • Volcano® Extruder Nozzles
  • Sizes (mm): 0.60, 0.80,1.00,1.20
  • HFA Extruder Nozzles 
  • Sizes (mm): 0.40, 0.60, 0.80, 1.00, 1.20, 1.40, 1.60, 1.80, 2.00, 2.50
  • HFE 300 Extruder Nozzles
  • Sizes (mm): 1.00, 1.20, 1.40, 1.60, 1.80, 2.00, 2.40

Key Functions of an Extruder Nozzle
  • Material Dispensing: The nozzle allows the melted filament to exit the hot end of the printer and be extruded in a controlled manner, forming the desired shape layer by layer.

  • Temperature Regulation: The nozzle is designed to withstand high temperatures, ensuring the filament remains in its molten state as it passes through.

  • Flow Control: The nozzle’s diameter affects the flow rate of the filament. Smaller nozzles allow for finer details and smoother surfaces, while larger nozzles enable faster printing with thicker layers.

  • Precision: The nozzle's design ensures precise deposition of material, which is crucial for achieving accurate dimensions and surface quality in the final print.

In this online store, you can also buy a one meter square glass print bed and other components of your hot end assembly, such as thermistors. We do not sell filaments themselves but can recommend where to buy the highest quality 3D printer filaments.


For more information, please refer to https://3DPlatform.com